SBAA576A may   2023  – june 2023 ADS54J60

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Interleaving Architecture
  6. 3DC Offset Correction
    1. 3.1 DC Offset Correction Architecture
      1. 3.1.1 Default Configuration
      2. 3.1.2 Bypassing the DC Offset Correction
    2. 3.2 Freezing the DC Offset Correction
    3. 3.3 Effect of Environmental Temperature Fluctuations
    4. 3.4 Effect of Input Frequency on Interleaving Spur
  7. 4External Offset Correction
  8. 5Configuring External DC Offset Correction (Channel A)
    1. 5.1 Device Default Configuration
    2. 5.2 Baseline HSDC Pro Capture
    3. 5.3 Freezing the Interleaving Engine and DC Offset Values
    4. 5.4 Reading the Frozen DC Offset Values
    5. 5.5 Loading the DC Offset Values
    6. 5.6 Confirm HSDC Pro Capture
  9. 6Summary
  10. 7References
  11. 8Revision History

Loading the DC Offset Values

The fourth configuration file contains the register writes to load the DC offsets values externally. This file requires user modifications to load the values recorded read at the address in the previous section.

  1. Modify the DC Offset Values
    1. Open the pre-load_write.cfg file
    2. Modify the file with the values recorded from the addresses in Table 5-1
    GUID-20230502-SS0I-Z6SP-T8T7-ZVCWQKTVLZ4Z-low.png Figure 5-4 Modified Configuration File with Values
  2. Load DC Offset Values: pre-load_write.cfg (load into the GUI)
    1. Enables the external offset correction load option
    2. Sets the correct page to load the offset correction values externally
    3. Contains the modified values from Figure 5-4.