SBAA600 October 2024 TAA5212 , TAC5111 , TAC5112 , TAC5211 , TAC5212
This parameter decides if voice activity needs to be detected when ADC is recording is ongoing or not. If this bit is enabled, then the VAD algorithm continues running when ADC recording is in progress to detect any voice activity. Running the VAD while the ADC is recording is considered High Power Mode.
As Table 2-4 shows, VAD ON during recording selection is done using the LPAD_PD_DET_EN bit of LPAD_CFG1[1] register (page = 0x01, address = 0x1E).
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
1 | VAD_PD_DET_EN | R/W | 1b | Enable ASI output data during VAD activity. 0d = VAD processing is not enabled during ADC recording 1d = VAD processing is enabled during ADC recording and VAD interrupts are generated as configured |