SBAA600 October 2024 TAA5212 , TAC5111 , TAC5112 , TAC5211 , TAC5212
This parameter decides which channel is to be monitored for VAD activity. Only one of the channels can be monitored for VAD activity at a time.
As Table 2-5 shows, VAD channel selection is done using the LPAD_CH_SEL[1:0] bit of LPAD_CFG1[5:4] register (page = 0x01, address = 0x1E).
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5-4 | LPAD_CH_SEL[1:0] | R/W | 10b | VAD channel select. 0d = Channel 1 is monitored for VAD activity 1d = Channel 2 is monitored for VAD activity 2d = Channel 3 is monitored for VAD activity 3d = Channel 4 is monitored for VAD activity |