SBAA600 October 2024 TAA5212 , TAC5111 , TAC5112 , TAC5211 , TAC5212
VAD can be run on either the internal oscillator clock or the external clock provided by the user. This external clock can be given on either the BCLK pin or the MCLK pin.
As Table 2-8 shows, VAD clock selection is done using the LPAD_LPSG_CLK_CFG[1:0] bit of LPAD_LPSG_CFG1[7:6] register (page = 0x01, address = 0x20).
If the user selects either 1d or 2d, then the frequency of external clock is selected using LPAD_LPSG_EXT_CLK_CFG[1:0] bit of LPAD_LSG_CFG1[5:4] register (page = 0x01, address = 0x20) as shown in Table 2-9.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | VAD_CLK_CFG[1:0] | R/W | 00b | Clock select for VAD 0d = VAD processing using internal oscillator clock 1d = VAD processing using external clock on BCLK input 2d = VAD processing using external clock on MCLK input 3d = Custom clock configuration based on MST_CFG, CLK_SRC and CLKGEN_CFG registers in page 0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5-4 | VAD_EXT_CLK_CFG[1:0] | R/W |
00b |
Clock configuration using external clock for VAD. 0d = External clock is 3.072MHz 1d = External clock is 6.144MHz 2d = External clock is 12.288MHz 3d = External clock is 18.432MHz |