SBAA632 April 2024 TMAG3001 , TMAG5170 , TMAG5170-Q1 , TMAG5170D-Q1 , TMAG5173-Q1 , TMAG5273
Vehicle sensing systems including e-bike cadence detection and anti-lock brake systems function by measuring the speed and direction a rotating pedal crankset or wheel. Mechanical designs wear over time, and optical sensors can be cumbersome and difficult to keep free of dirt and debris.
An alternative approach using a fixed position back-biased Hall-effect sensor can provide a high degree of resolution to provide not only the speed of rotation, but the direction and relative angle measurements to detect small changes to the system as well. Back-biased sensors operate by measuring the interaction of a magnetic field and a moving ferromagnetic object.
All trademarks are the property of their respective owners.