SBAA637 June 2024 AFE7950
PLL Lock status is read to check if device main PLL is locked and is stable.
SPIReadCheck 0066,4,4,10 //Lock
SPIReadCheck 0066,6,6,00 //Lock Lost Sticky
We monitor two specific bits, Bit[4] signifies current Lock status of PLL, while Bit[6] indicates whether PLL lost lock after being lock for first time. This bit indicates instability in PLL after the first time it has locked.
fPFD | PFD frequency | 100 | 500 | MHz | ||
FREF | Input Clock frequency | 0.1 | 12 | GHz | ||
VSS | Input Clock level | 0.6 | 1.8 | VPPdiff | ||
Coupling | AC Coupling Only | |||||
REFCLK input impedance | Parallel resistance | 100 | Ω | |||
Parallel capacitance | 0.5 | pF |