SBAA637 June   2024 AFE7950

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. SPI Failure During Bring-Up
    1. 2.1 Detail Regarding Chip Readouts
    2. 2.2 Failure and Fix for Chip Read Check
    3. 2.3 Poll Check for SPI Access for PLL Page
    4. 2.4 Failure and Fix for the SPI Poll Check for PLL Page Access
    5. 2.5 Read Check Indicating Status of Fuse Farm Autoload
    6. 2.6 Failure and Fix for Autoload Read Check
  6. Macro Failure Breaking the Bring-Up Flow
    1. 3.1 Read Check for Macro Error and Poll Check for Macro Done
    2. 3.2 Failure and Fix for Macro Error and Poll check for Macro Done
  7. AFE PLL Failure
    1. 4.1 Read Check for PLL Lock
    2. 4.2 Failure and Fix for Read Check of PLL
  8. AFE Internal Sysref Flag Failure
    1. 5.1 Read Check Status of Sysref Flag Bit
    2. 5.2 Failure and Fix for Read Check Status of Sysref Flag Bit
  9. JESD Link Check Failure
    1. 6.1 Multiple Read Checks Indicating Status of JESD Linkup
    2. 6.2 Failure and Fix for JESD Error
  10. Validating Serdes and JESD Link using CAPI
    1. 7.1 Useful Serdes Debug CAPIs
    2. 7.2 Useful JESD Debug CAPIs
  11. TX Chain Validation
  12. RX Chain Validation
  13. 10Device Health
  14. 11Summary
  15. 12References

Failure and Fix for Read Check of PLL

The main source of error for PLL read check failure is if the reference clock is not proper. Check if the reference clock is of correct frequency and power level is as expected range at pin also check for the common mode forced from device is around 1.2V. Also, check for phase noise of reference clock in case of Bit 6 is high along with if PLL 1.8V is stable.