SBAA637 June 2024 AFE7950
Application note serves like a guidebook for resolving various issues seen during AFE7950 bring-up by describing the cause of the issue and step by step approach to resolve the failures. As described, most of the issues are dependent on external factors and can have board dependencies so it is good to inspect board as a starting point. Depending on the nature of issue, key factor to check can be operating voltage, SPI timing, reference clock level, sysref common mode and level, Serdes connection mapping and polarity.
Also, we have mentioned different CAPIs which can be used to analyze TX and RX related issue, post bring-up and can be done dynamically. Implementing CAPI in FPGA or ASIC need a processor onboard. We are working on an application note for simplifying the implementation of CAPI on FPGA platform. As CAPI has potential advantage of giving more accessibility to AFEs operation.