SBAA637 June   2024 AFE7950

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. SPI Failure During Bring-Up
    1. 2.1 Detail Regarding Chip Readouts
    2. 2.2 Failure and Fix for Chip Read Check
    3. 2.3 Poll Check for SPI Access for PLL Page
    4. 2.4 Failure and Fix for the SPI Poll Check for PLL Page Access
    5. 2.5 Read Check Indicating Status of Fuse Farm Autoload
    6. 2.6 Failure and Fix for Autoload Read Check
  6. Macro Failure Breaking the Bring-Up Flow
    1. 3.1 Read Check for Macro Error and Poll Check for Macro Done
    2. 3.2 Failure and Fix for Macro Error and Poll check for Macro Done
  7. AFE PLL Failure
    1. 4.1 Read Check for PLL Lock
    2. 4.2 Failure and Fix for Read Check of PLL
  8. AFE Internal Sysref Flag Failure
    1. 5.1 Read Check Status of Sysref Flag Bit
    2. 5.2 Failure and Fix for Read Check Status of Sysref Flag Bit
  9. JESD Link Check Failure
    1. 6.1 Multiple Read Checks Indicating Status of JESD Linkup
    2. 6.2 Failure and Fix for JESD Error
  10. Validating Serdes and JESD Link using CAPI
    1. 7.1 Useful Serdes Debug CAPIs
    2. 7.2 Useful JESD Debug CAPIs
  11. TX Chain Validation
  12. RX Chain Validation
  13. 10Device Health
  14. 11Summary
  15. 12References

Abstract

This application note describes the systematic procedure to identify, address and resolve bugs encountered during AFE bring-up and thereby optimize the overall efficiency and reliability of system. In the AFE bring-up process, thorough validation is conducted through read checks and register polling at various stages of bring-up to verify the fulfillment of prerequisites for progression. Additionally, the polling register serve as the acknowledgment bit to indicate successful execution and making sure integrity of AFE functionality during bring-up flow. When encountering bring-up failure, they are stem from failed read checks or poll failures.

Also, the application note describes the debugging strategy for issues seen post bring-up like SERDES/ JESD Link instability, TX tone or RX capture problem.