SBAA645 October   2024 AMC0311R-Q1 , AMC0330R-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Overview of Differential, Single-Ended Fixed Gain and Ratiometric Outputs
    1. 2.1 Isolated Amplifiers with Differential Output
    2. 2.2 Isolated Amplifiers With Single-Ended, Fixed-Gain Output
    3. 2.3 Isolated Amplifiers With Single-Ended, Ratiometric Output
  6. 3Application Examples
    1. 3.1 Product Selection Tree
  7. 4Summary
  8. 5References

Summary

There are many decisions to consider when selecting an isolated amplifier for voltage sensing applications. The devices in the new product family are designed to improve accuracy at a reduced design size and cost with the options of a differential output and single-ended output amplifiers.