SBAA646 October 2024 AMC0380D-Q1 , AMC0381D-Q1 , AMC0386-Q1
Use Case | Nominal Voltage Range | Recommended Divider Ratio |
---|---|---|
Phase-to-Neutral AC Line Voltage Sensing | 120VRMS (±10%) / 190VPK | 400:1 |
230VRMS (±10%) / 360VPK | 400:1 | |
Phase-to-Phase AC Line Voltage Sensing | 400VRMS (±10%) / 620VPK | 600:1 |
690VRMS (±10%) / 1070VPK | 1000:1 |
Use Case | Nominal Voltage Range | Recommended Divider Ratio |
---|---|---|
DC Link derived from Single Phase 120VAC | Up to 400V + 10% | 400:1 |
DC Link derived from Single Phase 230VAC | Up to 600V + 10% | 600:1 |
DC Link derived from 3-Phase 230/400VAC | Up to 1000V + 10% | 1000:1 |
ESS / Solar Applications with 1500V+ String Voltage | Up to 1600V + 10% | 1600:1 |
The AM038x devices come with four fixed ratio options allowing for four different input voltage ranges: 400V, 600V, 1000V, and 1600V. These devices also come with three different output types: differential analog output, single-ended analog output, and digital bit stream modulator output (Figure 2-8). The devices support AC voltage sensing with the bipolar input option (Table 2-1) and DC voltage sensing with the DC input option (Table 2-2). For more information on specific application cases, please see Maximizing Power Conversion and Motor Control Efficiency With Isolated Voltage Sensing, marketing white paper.