SBAA646A October   2024  – December 2024 AMC0380D-Q1 , AMC0381D-Q1 , AMC0386-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2High Voltage Resistor Isolated Amplifiers and Modulators Advantages
    1. 2.1 Space Savings
    2. 2.2 Improved Temperature and Lifetime Drift of Integrated HV Resistors
    3. 2.3 Accuracy Results
    4. 2.4 Fully Integrated Resistors vs. Additional External Resistor Example
    5. 2.5 Device Selection Tree and AC/DC Common Use Cases
  6. 3Summary
  7. 4References
  8. 5Revision History

Summary

With reduced size, increased accuracy, and easy integration, the AMC038x product family is a potent design for a variety of applications. The integrated high voltage resistor enables industry leading accuracy of <1%, a 50% smaller PCB design size, and removes the need for end of line calibrations. Such improvements bolster the ability of these isolated amplifiers and modulators to be well suited for HEV, energy infrastructure, and motor drive applications.