SBAA652A November   2024  – January 2025 TMUX9832

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TMUX9832
  6. 3TMUX9832 vs Existing Design
  7. 4Design Size
  8. 5Summary
  9. 6References
  10. 7Revision History

Design Size

As shown previously, TMUX9832 offers high channel density while maintaining the quality of performance. The size of 2 TMUX9832 combined is still half of alternative A size and almost comparable to alternative B. Besides, TMUX9832 offers a flow through pinout, which makes the process easy to route multiple units together to design higher channel count design.

 TMUX9832 Pin ArrangementFigure 4-1 TMUX9832 Pin Arrangement

Table 4-1 is an example layout for all three devices.

Table 4-1 Layout for the Three Designs
4 x TMUX98322 x Alternative A2 x Alternative B

Four of the TMUX9832 ICs can be fit in almost half of the area taken by two alternative A devices.

Coming to alternative B, even if the device size is comparable to TMUX9832, because of the flow through layout, the total design size for TMUX9832 is lower. Furthermore, TMUX9832 outperforms alternative B in terms of ON resistance and the switch capacitance values.

For an easy comparison of the performance of the three designs, we can define a Figure of Merit (FOM) as:

Equation 1. FOM = Channel count × 1000Total PCB Area × On Resistance × (On Capacitance + Off Capacitance)

A higher FOM implies better performance in smaller size.

Table 4-2 summarizes the total design size, packing efficiency and channel density for the three devices for 128 channel ultrasound application:

Table 4-2 Comparison Between the Three Designs
TMUX98322 x Alternative A2 x Alternative B
No. of channels326464
No. of devices used422
1 device package size56.25mm2225mm2100mm2
Total Package Area1.76mm2/ch3.52mm2/ch1.56mm2/ch
Total PCB Area2.3mm2/ch5.24mm2/ch2.72mm2/ch
Figure of Merit2.150.700.46