SBAA656 September   2024 AFE7769D

 

  1.   1
  2.   2
  3.   Trademarks

Guidelines

  1. RESETZ: Pulsed from VSS to IOVDD for > 100ns upon power up.
    1. If RESETZ is tied to IOVDD upon power-up, the device comes up in an unknown state and the direction of IO pads is unknown.
    2. To bring up the device to a known state, RESETZ needs to be pulsed from VSS to IOVDD.
  2. The two pins BIST1 and BIST0 determine the mode of operation. For BSR mode:
    1. BISTB1: To be tied HIGH.
    2. BISTB0: To be tied LOW.
  3. Some of the IOs are not brought out but have BSR cells.

    1. These are mentioned as linkage and associated with some of the power pads like VDDA.
    2. Nothing needs to be done for these pins.
  4. IR width is 8 bits for all instructions.
  5. The instruction opcodes are as follows:

    1. SAMPLE : 0x02
    2. EXTEST : 0x00
    3. BYPASS : 0xFF
    4. IDCODE : 0x01
  6. 32-bit DR value for IDCODE of the device is as follows:
    1. MANUFACTURER NUMBER: 11 bits: 0x451
    2. PART_NUMBER: 16 bits: 0x0078
    3. VERSION_NUMBER: 4 bits: 0x0
    4. IDCODE: 32 bits: 0x000788A3
  7. Table 1 summarizes the modes of operation of the device using BIST inputs
Table 1 Device Modes of Operation
BIST1 BIST0 Mode BSCAN
0V 0V Functional No
0V 1.8V Functional No
1.8V 0V BSCAN Yes
1.8V 1.8V INVALID No