Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DAC7811 12-Bit, Serial Input, Multiplying Digital-to-Analog Converter
1 Features
- 2.7-V to 5.5-V Supply Operation
- 50-MHz Serial Interface
- 10-MHz Multiplying Bandwidth
- ±15-V Reference Input
- Low Glitch Energy: 5 nV-s
- Extended Temperature Range:
–40°C to +125°C
- 10-Pin VSSOP Package
- 12-Bit Monotonic
- 4-Quadrant Multiplication
- Power-On Reset With Brownout Detection
- Daisy-Chain Mode
- Readback Function
- Industry-Standard Pin Configuration
2 Applications
- Portable Battery-Powered Instruments
- Waveform Generators
- Analog Processing
- Programmable Amplifiers and Attenuators
- Digitally Controlled Calibration
- Programmable Filters and Oscillators
- Composite Video
- Ultrasound