SBAS337E April 2005 – March 2018 DAC7811
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC PERFORMANCE | |||||||
Resolution | 12 | Bits | |||||
Relative accuracy | ±1 | LSB | |||||
Differential nonlinearity | ±1 | LSB | |||||
Output leakage current | Data = 0000h, TA = 25°C | ±5 | nA | ||||
Output leakage current | Data = 0000h, TA = TMAX | ±25 | nA | ||||
Full-scale gain error | All ones loaded to DAC register | ±5 | ±10 | mV | |||
Full-scale tempco(1) | ±5 | ppm/°C | |||||
Output capacitance(1) | Code dependent | 5 | pF | ||||
REFERENCE INPUT | |||||||
Input resistance | 8 | 10 | 12 | kΩ | |||
RFB resistance | 8 | 10 | 12 | kΩ | |||
LOGIC INPUTS AND OUTPUT(1) | |||||||
IIL | Input leakage current | 10 | µA | ||||
CIL | Input capacitance | 10 | pF | ||||
INTERFACE TIMING (see Figure 27) | |||||||
fCLK | 50 | MHz | |||||
tC | Clock period | 20 | ns | ||||
tCH | Clock pulse width high | 8 | ns | ||||
tCC | Clock pulse width low | 8 | ns | ||||
tCSS | SYNC falling edge to SCLK active edge setup time | 13 | ns | ||||
tCST | SCLK active edge to SYNC rising edge hold time | 5 | ns | ||||
tDS | Data setup time | 5 | ns | ||||
tDH | Data hold time | 3 | ns | ||||
tSH | SYNC high time | 30 | ns | ||||
tDDS | SYNC inactive edge to SDO valid | VDD = 2.7 V | 25 | 35 | ns | ||
VDD = 5 V | 20 | 30 | ns | ||||
POWER REQUIREMENTS | |||||||
IDD (normal operation) | Logic inputs = 0 V | 5 | µA | ||||
VDD = 4.5 V to 5.5 V | VIH = VDD and VIL = GND | 0.8 | 5 | µA | |||
VDD = 2.7 V to 3.6 V | VIH = VDD and VIL = GND | 0.4 | 2.5 | µA | |||
AC CHARACTERISTICS(1) | |||||||
Output voltage settling time | 0.2 | µs | |||||
Reference multiplying BW | VREF = 7 VPP, Data = FFFh | 10 | MHz | ||||
DAC glitch impulse | VREF = 0 V to 10 V, Data = 7FFh to 800h to 7FFh |
5 | nV-s | ||||
Feedthrough error VOUT/VREF | Data = 000h, VREF = 100 kHz | –60 | dB | ||||
Digital feedthrough | 2 | nV-s | |||||
Total harmonic distortion | –105 | dB | |||||
Output spot noise voltage | 18 | nV/√Hz |