SBAS350G June 2005 – January 2021 ADS1232 , ADS1234
PRODUCTION DATA
This digital output pin serves two purposes. First, DRDY/DOUT indicates when new data are ready by going low. Afterwards, on the first rising edge of SCLK, the DRDY/DOUT pin changes function and begins outputting the conversion data, most significant bit (MSB) first. Data are shifted out on each subsequent SCLK rising edge. After all 24 bits have been retrieved, the pin can be forced high with an additional SCLK. DRDY/DOUT then remains high until new data are ready. This configuration is useful when polling on the status of DRDY/DOUT to determine when to begin data retrieval.