Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AMC1203 Precision, ±280mV Input,
Basic Isolated Delta-Sigma Modulator With 10MHz
Internal Clock
1 Features
- Linear input voltage range: ±280mV
- Supply voltage range:
- High side: 4.5V to 5.5V
- Low side: 4.5V to 5.5V
- Low DC errors:
- AMC1203:
- Offset error: ±1mV (max)
- Offset drift: ±5µV/°C (max)
- Gain error: ±2% (max)
- Gain drift: ±20ppm/°C (max)
- AMC1203B:
- Offset error: ±1mV (max)
- Offset drift: ±5µV/°C (max)
- Gain error: ±1% (max)
- Gain drift: ±20ppm/°C (max)
- Transient immunity: 15kV/µs (min)
- Internal 10MHz clock generator
- Safety-related certifications:
- 4000VPEAK basic isolation per DIN EN
IEC 60747-17 (VDE 0884-17)
- 2800VRMS isolation for 1 minute per
UL1577
- Specified temperature range: –40°C to +105°C