SBAS427D February 2008 – June 2024 AMC1203
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DUB PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 78°C/W, xVDD = 5.5V, TJ = 150°C, TA = 25°C |
291 | mA | ||
PS | Safety input, output, or total power | RθJA = 78°C/W, TJ = 150°C, TA = 25°C | 1603 | mW | ||
TS | Maximum safety temperature | 150 | °C | |||
PSA PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 164°C/W, xVDD = 5.5V, TJ = 150°C, TA = 25°C |
139 | mA | ||
PS | Safety input, output, or total power | RθJA = 164°C/W, TJ = 150°C, TA = 25°C | 762 | mW | ||
TS | Maximum safety temperature | 150 | °C | |||
DW PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 58°C/W, xVDD = 5.5V, TJ = 150°C, TA = 25°C |
219 | mA | ||
PS | Safety input, output, or total power | RθJA = 58°C/W, TJ = 150°C, TA = 25°C | 1202 | mW | ||
TS | Maximum safety temperature | 150 | °C |