SBAS444E May 2009 – December 2024 ADS1113 , ADS1114 , ADS1115
PRODUCTION DATA
A precision voltage source is used to sweep VSHUNT from –50mV to +50mV. The application circuit produces a differential voltage of –250mV to +250mV across the ADC inputs. Figure 9-7 and Figure 9-8 show the measurement results. The measurements are taken at TA = 25°C. Although 1% tolerance resistors are used, the exact value of these resistors are measured with a Fluke 4.5 digit multimeter to exclude the errors resulting from inaccuracy of these resistors. In Figure 9-7, the x-axis represents VSHUNT and the black line represents the measured digital output voltage in mV. In Figure 9-8, the x-axis represents VSHUNT, the black line represents the total measurement error in %, the blue line represents the total measurement error in % after excluding the errors from precision resistors, and the green line represents the total measurement error in % after excluding the errors from precision resistors and performing a system offset calibration with VSHUNT = 0V. Table 9-3 shows a results summary.
PARAMETER(1) | VALUE |
---|---|
Total error, including errors from 1% precision resistors | 1.89% |
Total error, excluding errors from 1% precision resistors | 0.17% |
Total error, after offset calibration, excluding errors from 1% precision resistors | 0.11% |