The ADS1118 is a precision, low power, 16-bit analog-to-digital converter (ADC) that provides all features necessary to measure the most common sensor signals in an ultra-small, leadless X2QFN-10 package or a VSSOP-10 package. The ADS1118 integrates a programmable gain amplifier (PGA), voltage reference, oscillator and high-accuracy temperature sensor. These features, along with a wide power supply range from 2 V to 5.5 V, make the ADS1118 ideally suited for power- and space-constrained, sensor-measurement applications.
The ADS1118 can perform conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing both large and small signals to be measured with high resolution. An input multiplexer (MUX) allows to measure two differential or four single-ended inputs. The high-accuracy temperature sensor can be used for system-level temperature monitoring or cold-junction compensation for thermocouples.
The ADS1118 operates either in continuous-conversion mode, or in a single-shot mode that automatically powers down after a conversion. Single-shot mode significantly reduces current consumption during idle periods. Data are transferred through a serial peripheral interface (SPI™). The ADS1118 is specified from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS1118 | X2QFN (10) | 1.50 mm × 2.00 mm |
VSSOP (10) | 3.00 mm × 3.00 mm |
Changes from E Revision (October 2015) to F Revision
Changes from D Revision (October 2013) to E Revision
Changes from C Revision (February 2013) to D Revision
Changes from B Revision (August 2012) to C Revision
Changes from A Revision (July 2011) to B Revision
DEVICE | RESOLUTION
(Bits) |
MAXIMUM SAMPLE RATE
(SPS) |
INPUT CHANNELS
Differential (Single-Ended) |
PGA | INTERFACE | SPECIAL FEATURES |
---|---|---|---|---|---|---|
ADS1118 | 16 | 860 | 2 (4) | Yes | SPI | Temperature sensor |
ADS1018 | 12 | 3300 | 2 (4) | Yes | SPI | Temperature sensor |
ADS1115 | 16 | 860 | 2 (4) | Yes | I2C | Comparator |
ADS1114 | 16 | 860 | 1 (1) | Yes | I2C | Comparator |
ADS1113 | 16 | 860 | 1 (1) | No | I2C | None |
ADS1015 | 12 | 3300 | 2 (4) | Yes | I2C | Comparator |
ADS1014 | 12 | 3300 | 1 (1) | Yes | I2C | Comparator |
ADS1013 | 12 | 3300 | 1 (1) | No | I2C | None |