SBAS457F October 2010 – September 2019 ADS1118
PRODUCTION DATA.
In continuous-conversion mode (MODE bit set to 0), the ADS1118 continuously performs conversions. When a conversion completes, the ADS1118 places the result in the Conversion register and immediately begins another conversion. To switch to single-shot mode, write a 1 to the MODE bit in the Config register, or reset the device.