SBAS502C December 2011 – April 2020 ADS1291 , ADS1292 , ADS1292R
PRODUCTION DATA.
This register selects the positive and negative side from each channel for lead-off detection. See the Lead-Off Detection subsection of the ECG-Specific Functions section for details. Note that the LOFF_STAT register bits should be ignored if the corresponding LOFF_SENS bits are set to '1'.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | FLIP2 | FLIP1 | LOFF2N | LOFF2P | LOFF1N | LOFF1P |
Bits[7:6] | Must be set to '0' | |
Bit 5 | FLIP2: Current direction selection | |
This bit controls the direction of the current used for lead-off derivation for channel 2.
0 = Disabled (default) 1 = Enabled |
||
Bit 4 | FLIP1: Current direction selection | |
This bit controls the direction of the current used for lead-off derivation for channel 1.
0 = Disabled (default) 1 = Enabled |
||
Bit 3 | LOFF2N: Channel 2 lead-off detection negative inputs | |
This bit controls the selection of negative input from channel 2 for lead-off detection.
0 = Disabled (default) 1 = Enabled |
||
Bit 2 | LOFF2P: Channel 2 lead-off detection positive inputs | |
This bit controls the selection of positive input from channel 2 for lead-off detection.
0 = Disabled (default) 1 = Enabled |
||
Bit 1 | LOFF1N: Channel 1 lead-off detection negative inputs | |
This bit controls the selection of negative input from channel 1 for lead-off detection.
0 = Disabled (default) 1 = Enabled |
||
Bit 0 | LOFF1P: Channel 1 lead-off detection positive inputs | |
This bit controls the selection of positive input from channel 1 for lead-off detection.
0 = Disabled (default) 1 = Enabled |