SBAS569B May 2013 – February 2019 ADS8860
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
tACQ | Acquisition time | 290 | ns | |||
tconv | Conversion time | 500 | 710 | ns | ||
1/fsample | Time between conversions | 1000 | ns | |||
twh-DI | Pulse duration: DIN high | 10 | ns | |||
twl-CNV | Pulse width: CONVST low | 20 | ns | |||
td-DI-DO | Delay time: DIN low to MSB valid | 12.3 | ns | |||
td-DI-DOhz | Delay time: DIN high or last SCLK falling edge to DOUT 3-state | 13.2 | ns | |||
tsu-DI-CNV | Setup time: DIN high to CONVST rising edge | 7.5 | ns | |||
th-DI-CNV | Hold time: DIN high from CONVST rising edge (see Figure 61) | 0 | ns |