4 Revision History
Changes from A Revision (November 2015) to B Revision
- Changed automotive-specific Features bullets, moved ESD information to ESD Ratings table Go
- Added Functional Safety-Capable bullets to Features sectionGo
- Changed maximum VDD voltage from 5.5 V to 7 V in the Absolute Maximum Ratings tableGo
- Added ESD classification information to ESD Ratings table Go
- Changed maximum value of tSPWL parameter in Timing Requirements table from 28 ms to 30.8 msGo
- Changed SCLK low time to reset SPI from 28 ms to 30.8 ms in second footnote ofTiming Requirements tableGo
- Changed Serial Interface Timing figureGo
- Changed SCLK low time to reset SPI from 28 ms to 30.8 ms in the Serial Clock sectionGo
- Added last paragraph to the 32-Bit Data Transmission Cycle sectionGo
- Changed bit description of Config Register bit 0Go
- Changed SCLK low time to reset SPI from 28 ms to 30.8 ms in the GPIO Ports for Communication sectionGo
Changes from * Revision (October 2015) to A Revision
- Changed from product preview to production dataGo