SBAS760C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | VBIAS | BOCSP | BOCS[2:0] | ||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | 0 | R/W | 0h |
Reserved Always write 0 |
4 | VBIAS | R/W | 0h |
VBIAS Select the VBIAS connection to the AINCOM pin. 0: VBIAS disabled (default) 1: VBIAS enabled |
3 | BOCSP | R/W | 0h |
Burn-Out Current Source Polarity Select the burn-out current source polarity. 0: Pull-up mode (default) 1: Pull-down mode |
2:0 | BOCS[2:0] | R/W | 0h |
Burn-Out Current Source Magnitude Select the burn-out current source magnitude. 000: Off (default) 001: 50 nA 010: 200 nA 011: 1 µA 100: 10 µA 101: Reserved 110: Reserved 111: Reserved |