SBAS760C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
This command is no operation. Use the NOP command to validate the CRC response byte and error detection without affecting normal operation. Table 17 shows the NOP command byte sequence.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
---|---|---|---|---|
No CRC mode | ||||
DIN | 00h | Arbitrary | ||
DOUT/DRDY | FFh | Echo byte 1 | ||
CRC mode | ||||
DIN | 00h | Arbitrary | CRC-2 | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 |