SBAS760C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
This command reads conversion data. Because the data are buffered, the data can be read at any time during the conversion phase. If data are read near the completion of the next conversion, old or new conversion data are returned. See the Data Ready (DRDY) section for details.
The response of conversion data varies in length from 3 to 5 bytes depending if the STATUS byte and CRC bytes are included. See the Conversion Data Format section for the numeric data format. See Table 21, Figure 76 (minimum configuration) and Figure 77 (maximum configuration) for operation of the RDATA command.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 | BYTE 5 | BYTE 6 | BYTE 7 | BYTE 8 | BYTE 9 |
---|---|---|---|---|---|---|---|---|---|
No CRC mode | |||||||||
DIN | 12h | Arbitrary | 00h | 00h | 00h | 00h | |||
DOUT/DRDY | FFh | Echo byte 1 | STATUS (1) | MSB data | MID data | LSB data | |||
CRC mode | |||||||||
DIN | 12h | Arbitrary | CRC-2 | 00h | 00h | 00h | 00h | 00h | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 | STATUS (1) | MSB data | MID data | LSB data | Out CRC-3 or
Out CRC-4 |