SBAS786C December 2017 – June 2022 AMC1311
PRODUCTION DATA
at VDD1 = 5 V, VDD2 = 3.3 V, SHTDN = 0 V, fIN = 10 kHz, and BW = 100 kHz (unless otherwise noted)
3.0 V ≤ VDD1 < 4.5 V for the AMC1311B only |
VDD1 = 5 V, AMC1311B |
–55°C ≤ TA < –40°C for the AMC1311B only |
AMC1311 |
3.0 V ≤ VDD1 < 4.5 V for the AMC1311B only |
3.0 V ≤ VDD1 < 4.5 V for the AMC1311B only |
3.0 V ≤ VDD1 < 4.5 V for the AMC1311B only |
100-mV ripple |
–55°C ≤ TA < –40°C for the AMC1311B only |
–55°C ≤ TA < –40°C for the AMC1311B only |
–55°C ≤ TA < –40°C for the AMC1311B only |
AMC1311B |
AMC1311B |
AMC1311 |
VDD1 = 3.3 V, AMC1311B |
3.0 V ≤ VDD1 < 4.5 V for the AMC1311B only |
3.0 V ≤ VDD1 < 4.5 V for the AMC1311B only |
AMC1311B |
–55°C ≤ TA < –40°C for the AMC1311B only |
–55°C ≤ TA < –40°C for the AMC1311B only |
–55°C ≤ TA < –40°C for the AMC1311B only |
3.0 V ≤ VDD1 < 4.5 V for the AMC1311B only |
AMC1311 |
AMC1311 |