SBAS786C December 2017 – June 2022 AMC1311
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VDD1 = VDD2 = 5.5 V | 98 | mW |
VDD1 = VDD2 = 3.6V, AMC1311B only | 56 | |||
PD1 | Maximum power dissipation (high-side) | VDD1 = 5.5 V | 53 | mW |
VDD1 = 3.6 V, AMC1311B only | 30 | |||
PD2 | Maximum power dissipation (low-side) | VDD2 = 5.5 V | 45 | mW |
VDD2 = 3.6 V, AMC1311B only | 26 |