SBAS786C December 2017 – June 2022 AMC1311
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 84.6°C/W, VDDx = 5.5 V, TJ = 150°C, TA = 25°C |
268 | mA | ||
RθJA = 84.6°C/W, VDDx = 3.6 V, TJ = 150°C, TA = 25°C, AMC1311B only |
410 | |||||
PS | Safety input, output, or total power | RθJA = 84.6°C/W, TJ = 150°C, TA = 25°C | 1477 | mW | ||
TS | Maximum safety temperature | 150 | °C |