9.6.1 Device Identification (ID) Register (address = 00h) [reset = 6xh]
ID is shown in Figure 82 and described in Table 30.
Return to Register Map Summary.
Figure 82. ID Register(1)
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
DEV_ID[3:0] |
REV_ID1[3:0] |
R-6h |
R-xh |
(1) Reset values are device dependent.
Table 30. ID Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7:4 |
DEV_ID[3:0] |
R |
6h |
Device ID
0110 = ADS125H02
|
3:0 |
REV_ID1[3:0] |
R |
xh |
Revision ID1
There are two revision ID fields: REV_ID1 and REV_ID2. The revision IDs can change without notification.
|