SBAS815A February 2017 – June 2017 ADS114S06 , ADS114S08
PRODUCTION DATA.
Similar to the low-latency filter, the sinc3 filter requires different amounts of time to complete a conversion. By nature, the sinc3 filter normally takes three conversion to settle. In both single-shot conversion mode and continuous conversion mode, the first two conversions are suppressed so that only settled data are output by the ADC.
Table 15 shows the conversion times for the sinc3 filter for each ADC data rate and various conversion modes.
NOMINAL DATA RATE(1) (SPS) | FIRST DATA FOR CONTINUOUS CONVERSION MODE OR SINGLE-SHOT CONVERSION MODE(2) | SECOND AND SUBSEQUENT CONVERSIONS FOR CONTINUOUS CONVERSION MODE | ||
---|---|---|---|---|
ms(3) | NUMBER OF tMOD PERIODS(3) | ms(4) | NUMBER OF tMOD PERIODS(4) | |
2.5 | 1200.254 | 307265 | 400 | 102400 |
5 | 600.254 | 153665 | 200 | 51200 |
10 | 300.254 | 76865 | 100 | 25600 |
16.6 | 180.254 | 46145 | 60 | 15360 |
20 | 150.254 | 38465 | 50 | 12800 |
50 | 60.254 | 15425 | 20 | 5120 |
60 | 50.223 | 12857 | 16.66 | 4264 |
100 | 30.254 | 7745 | 10 | 2560 |
200 | 15.254 | 3905 | 5 | 1280 |
400 | 7.754 | 1985 | 2.5 | 640 |
800 | 4.004 | 1025 | 1.25 | 320 |
1000 | 3.156 | 808 | 1 | 256 |
2000 | 1.656 | 424 | 0.5 | 128 |
4000 | 0.906 | 232 | 0.25 | 64 |