SBAS815A February 2017 – June 2017 ADS114S06 , ADS114S08
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FL_RAIL_EN | PSW | 0 | 0 | IMAG[3:0] | |||
R/W-0h | R/W-0h | R-0h | R-0h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FL_RAIL_EN | R/W | 0h | PGA output rail flag enable Enables the PGA output voltage rail monitor circuit. 0 : Disabled (default)1 : Enabled |
6 | PSW | R/W | 0h | Low-side power switch Controls the low-side power switch. The low-side power switch opens automatically in power-down mode. 0 : Open (default)1 : Closed |
5:4 | RESERVED | R | 0h | Reserved Always write 0h |
3:0 | IMAG[3:0] | R/W | 0h | IDAC magnitude selection Selects the value of the excitation current sources. Sets IDAC1 and IDAC2 to the same value. 0000 : Off (default)0001 : 10 µA 0010 : 50 µA 0011 : 100 µA 0100 : 250 µA 0101 : 500 µA 0110 : 750 µA 0111 : 1000 µA 1000 : 1500 µA 1001 : 2000 µA 1010 - 1111 : Off |