SBAS815A February 2017 – June 2017 ADS114S06 , ADS114S08
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VB_LEVEL | VB_AINC | VB_AIN5 | VB_AIN4 | VB_AIN3 | VB_AIN2 | VB_AIN1 | VB_AIN0 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VB_LEVEL | R/W | 0h | VBIAS level selection Sets the VBIAS output voltage level. VBIAS is disabled when not connected to any input. 0 : (AVDD + AVSS) / 2 (default)1 : (AVDD + AVSS) / 12 |
6 | VB_AINC | R/W | 0h | AINCOM VBIAS selection(1) Enables VBIAS on the AINCOM pin. 0 : VBIAS disconnected from AINCOM (default)1 : VBIAS connected to AINCOM |
5 | VB_AIN5 | R/W | 0h | AIN5 VBIAS selection(1) Enables VBIAS on the AIN5 pin. 0 : VBIAS disconnected from AIN5 (default)1 : VBIAS connected to AIN5 |
4 | VB_AIN4 | R/W | 0h | AIN4 VBIAS selection(1) Enables VBIAS on the AIN4 pin. 0 : VBIAS disconnected from AIN4 (default)1 : VBIAS connected to AIN4 |
3 | VB_AIN3 | R/W | 0h | AIN3 VBIAS selection(1) Enables VBIAS on the AIN3 pin. 0 : VBIAS disconnected from AIN3 (default)1 : VBIAS connected to AIN3 |
2 | VB_AIN2 | R/W | 0h | AIN2 VBIAS selection(1) Enables VBIAS on the AIN2 pin. 0 : VBIAS disconnected from AIN2 (default)1 : VBIAS connected to AIN2 |
1 | VB_AIN1 | R/W | 0h | AIN1 VBIAS selection(1) Enables VBIAS on the AIN1 pin. 0 : VBIAS disconnected from AIN1 (default)1 : VBIAS connected to AIN1 |
0 | VB_AIN0 | R/W | 0h | AIN0 VBIAS selection(1) Enables VBIAS on the AIN0 pin. 0 : VBIAS disconnected from AIN0 (default)1 : VBIAS connected to AIN0 |