SBAS817D November 2017 – June 2024 ADS8166 , ADS8167 , ADS8168
PRODUCTION DATA
This register stops the channel selection sequence when in auto channel sequence mode or custom channel sequencing mode. Writing to this register has no effect when in manual mode or on-the-fly mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | SEQ_ABORT |
R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | R-0b | W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | 0 | R | 0b | Reserved bits. Do not write. |
0 | SEQ_ABORT | W | 0b | This bit stops the channel scanning sequence when SEQ_MODE[1:0] = auto sequence mode or custom channel sequencing mode. 0b = No effect 1b = Stop channel sequence |