SBAS824 October 2018 ADS1235
PRODUCTION DATA.
The analog input pins have multiplexed alternate functions. The alternate functions are the second reference input and GPIO to provide the ac-bridge excitation drive signals. The functions are enabled by programming the associated function registers. The analog inputs retain measurement capability if the alternate functions are programmed. Table 2 summarizes the alternate functions multiplexed to the analog input pins.
ANALOG INPUTS | REFERENCE INPUTS | GPIO/AC-BRIDGE EXCITATION (2-wire mode) | GPIO/AC-BRIDGE EXCITATION (4-wire mode) |
---|---|---|---|
AIN0 | REFP1 | GPIO0/ACX1 | GPIO0/ACX1 |
AIN1 | REFN1 | GPIO1/ACX2 | GPIO1/ACX2 |
AIN2 | GPIO2/ACX1 | ||
AIN3 | GPIO3/ACX2 | ||
AIN4 | |||
AIN5 |