SBAS824 October 2018 ADS1235
PRODUCTION DATA.
Conversion data are read by the RDATA command. To read data, take CS low and issue the read data command. The data field response consists of the optional STATUS byte, three data bytes, and the optional CRC byte. The CRC is computed over the combination of status byte and conversion data bytes. See the RDATA Command for details to read conversion data.