SBAS824 October 2018 ADS1235
PRODUCTION DATA.
This command is no operation. Use the NOP command to validate the CRC response byte and error detection without affecting normal operation. Table 15 shows the NOP command byte sequence.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
---|---|---|---|---|
No CRC mode | ||||
DIN | 00h | Arbitrary | ||
DOUT/DRDY | FFh | Echo byte 1 | ||
CRC mode | ||||
DIN | 00h | Arbitrary | CRC-2 | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 |