SBAS832B
May 2017 – July 2019
AFE4410
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Simplified Block Diagram
4
Revision History
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Community Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Mechanical, Packaging, and Orderable Information
1
Features
Accurate, Continuous Heart-Rate Monitoring:
Up to 100-dB Dynamic Range for Accurate Heart-Rate Detection
Low Current for Continuous Operation on a Wearable Device With a Typical Value:
30 µA for an LED, 25 µA for the Receiver
Transmitter:
4 LEDs in Common Anode Configurations
8-Bit Programmable LED Current to 200
mA
Mode to Fire Two LEDs in Parallel
Programmable LED On-Time
Simultaneous Support of 3 LEDs for Optimized SpO
2
, HRM, or Multiwavelength HRM
Average Current of 30 µA Adequate for a Typical Heart-Rate Monitoring Scenario:
20-mA Setting, 60-µs Pulse Duration,
25-Hz Sampling Rate
Receiver:
Supports 3 Time-Multiplexed PD Inputs
24-Bit Representation of Current Input From PD in Two's-Complement Format
Individual DC Offset Subtraction DAC
(
Up to ±127-µA Range) at TIA Input for Each LED, Ambient
Digital Ambient Subtraction at ADC Output
Transimpedance Gain: 10 kΩ to 2 MΩ
Noise Filtering With Programmable Bandwidth
Receiver Operates at Approximately 1-µA/Hz Sampling Rate (Example, 25 µA at 25
Hz)
Hardware Power-Down Mode: Approximately 0-µA Current
Flexible Pulse Sequencing and Timing Control
Clocking Via External Clock or Internal Oscillator
FIFO With 128-Sample Depth:
Programmable Partitioning Across Phases
Pin-Selectable I
2
C, SPI Interface
Operating Temperature Range: –20°C to +70°C
2.6-mm × 2.1-mm, 0.4-mm Pitch DSBGA Package
Supplies:
Tx: 3 V to 5.25 V
Rx: 1.8 V to 1.9 V (LDO Bypass),
2.0 V to 3.6 V (LDO Enabled)
IO: 1.7 V to Rx_SUP