SBAS837B August 2018 – April 2020 AMC1035
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VDD | Supply voltage | VDD to GND | 3.0 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VClipping | Differential input voltage before clipping output | VIN = VAINP – VAINN | ±1.25 | V | ||
VFSR | Specified linear differential full-scale voltage | VIN = VAINP – VAINN | –1 | 1 | V | |
Absolute common-mode input voltage(1) | (VAINP + VAINN) / 2 to GND | –2 | VDD | V | ||
VCM | Operating common-mode input voltage(2) | (VAINP + VAINN) / 2 to GND,
3.0 V ≤ VDD < 4 V, VAINP = VAINN |
–1.4 | VDD – 1.4 | V | |
(VAINP + VAINN) / 2 to GND,
3.0 V ≤ VDD < 4.5 V, |VAINP – VAINN| = 1.25 V |
–0.8 | VDD – 2.4 | ||||
(VAINP + VAINN) / 2 to GND,
4 V ≤ VDD ≤ 5.5 V, VAINP = VAINN |
–1.4 | 2.7 | ||||
(VAINP + VAINN) / 2 to GND,
4.5 V ≤ VDD ≤ 5.5 V, |VAINP – VAINN| = 1.25 V |
–0.8 | 2.1 | ||||
DIGITAL INPUT | ||||||
Input voltage | VMCE or VCLKIN to GND | GND | VDD | V | ||
TEMPERATURE RANGE | ||||||
TA | Operating ambient temperature | –40 | 25 | 125 | °C |