SBAS838A January 2018 – October 2018 ADS112U04
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT(1) | |
---|---|---|---|---|---|---|
tp(RDDR) | Propagation delay time, RDATA command decoded to DRDY rising edge(2) | Manual data read mode | 7 | tCLK | ||
tp(RDTX) | Propagation delay time, RDATA command decoded to TX falling edge(2) | Manual data read mode | 2 | tBAUD | ||
tp(DRTX) | Propagation delay time, DRDY rising edge to TX falling edge(2) | Automatic data read mode | 2 | tBAUD | ||
tw(DRH) | Pulse duration, DRDY high | 2 | tMOD | |||
tw(DRL) | Pulse duration, DRDY low | Automatic data read mode | 4 | tCLK | ||
tp(RREG) | Propagation delay time, RREG command decoded to TX falling edge(2) | 2 | tBAUD |