7 |
RMS_EN |
R/W |
0b |
Enableor disable the RMS module.
0b = RMS module disabled.
1b = RMS module enabled; writing 1b to this bit clears RMS_RESULT resgiters and initiates new RMS computation.
|
6 |
CRC_EN |
R/W |
0b |
Enable or disable the CRC on device interface.
0b = CRC module disabled.
1b = CRC appended to data output. CRC check is enabled on incoming data.
|
5 |
STATS_EN |
R/W |
0b |
Enable or disable the statistics module to update minimum, maximum, and latest output code registers.
0b = Statistics registers are not updated.
1b = Clear statistics registers and conitnue updating with new conversion results.
|
4 |
DWC_EN |
R/W |
0b |
Enable or disable the digital window comparator.
0b = Reset or disable the digital window comparator.
1b = Enable the digital window comparator.
|
3 |
CNVST |
W |
0b |
Control start conversion on selected analog input. Readback of this bit returns 0b.
0b = Normal operation; conversions start on the 9th falling edge of I2C frame. Device stretches SCL until end of conversion or completion of averaging.
1b = Initiate start of conversion. Device does not stretch SCL until end of conversion or completion of averaging.
|
2 |
CH_RST |
R/W |
0b |
Force all channels to be analog inputs.
0b = Normal operation.
1b = All channels are configured as analog inputs irrespective of configuration in other registers.
|
1 |
CAL |
R/W |
0b |
Calibrate ADC offset.
0b = Normal operation.
1b = ADC offset is calibrated. After calibration is complete, this bit is set to 0b.
|
0 |
RST |
W |
0b |
Software reset all registers to default values.
0b = Normal operation.
1b = Device is reset. After reset is complete, this bit is set to 0b and BOR bit is set to 1b.
|