8.6.53 LOW_TH_CH7 Register (Address = 0x3F) [reset = 0x0]
LOW_TH_CH7 is shown in Figure 90 and described in Table 67.
Return to the Summary Table.
Figure 90. LOW_TH_CH7 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
LOW_THRESHOLD_CH7_MSB[7:0] |
R/W-0b |
|
Table 67. LOW_TH_CH7 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
LOW_THRESHOLD_CH7_MSB[7:0] |
R/W |
0b |
MSB aligned high threshold for analog input. These bits are compared with top 8 bits of ADC conversion result. |