SBAS872B December 2020 – October 2022 ADC3681 , ADC3682 , ADC3683
PRODUCTION DATA
The ADC368x includes a register (DLL PDN (0x11, D2) which increases the signal acquisition time window for clock rates below 40 MSPS from 25% to 50% of the clock period. Increasing the sampling time provides a longer time for the driving amplifier to settle out the signal which can improve the SNR performance of the system. This register should only be used for the 65 MSPS speed grade (ADC3683) For the 10 and 25 MSPS device speed grades the sampling time is already set to TS/2. When powering down the DLL, the acquisition time will track the clock duty cycle (50% is recommended).
SAMPLING CLOCK FS (MSPS) | DLL PDN (0x11, D2) | ACQUISITION TIME (tACQ) |
---|---|---|
65 | 0 | TS / 4 |
≤ 40 | 1 | TS / 2 |