SBAS872B December 2020 – October 2022 ADC3681 , ADC3682 , ADC3683
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3681: 10 MSPS | ||||||
IAVDD | Analog supply current | External reference | 30 | 46 | mA | |
IIOVDD | I/O supply current | SLVDS 1-wire | 29 | 46 | ||
PDIS | Power dissipation | External reference, 1-wire | 106 | 166 | mW | |
IIOVDD | I/O supply current | 1-wire, 1/2-swing | 22 | mA | ||
2-wire | 36 | |||||
1/2-wire | 26 | |||||
4x real decimation, 1-wire | 30 | |||||
4x real decimation, 1/2-wire | 27 | |||||
ADC3682: 25 MSPS | ||||||
IAVDD | Analog supply current | External reference | 34 | 46 | mA | |
IIOVDD | I/O supply current | 1-wire | 32 | 46 | ||
PDIS | Power dissipation | External reference, 1-wire | 119 | 166 | mW | |
IIOVDD | I/O supply current | 1-wire, 1/2-swing | 24 | mA | ||
2-wire | 38 | |||||
1/2-wire | 28 | |||||
4x real decimation, 1-wire | 33 | |||||
4x real decimation, 1/2-wire | 30 | |||||
ADC3683: 65 MSPS | ||||||
IAVDD | Analog supply current | External reference | 63 | 82 | mA | |
IIOVDD | I/O supply current | 2-wire | 41 | 47 | ||
PDIS | Power dissipation | External reference, 2-wire | 187 | 232 | mW | |
IIOVDD | I/O supply current | 2-wire, 1/2-swing | 30 | mA | ||
4x real decimation, 1-wire | 39 | |||||
4x real decimation, 1/2-wire | 36 | |||||
16x real decimation, 1-wire | 37 | |||||
16x real decimation, 1/2-wire | 33 | |||||
4x complex decimation, 1-wire | 44 | |||||
16x complex decimation, 1-wire | 40 | |||||
16x complex decimation, 1/2-wire | 36 | |||||
MISCELLANEOUS | ||||||
IAVDD | Internal reference, additional analog supply current | 3 | mA | |||
External 1.2V reference (REFBUF), additional analog supply current |
0.3 | |||||
Single ended clock input, reduces analog supply current by | Enabled via SPI | 0.7 | ||||
PDIS | Power consumption in global power down mode | Default mask settings, internal reference | 5 | mW | ||
Default mask settings, external reference | 9 |