Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ADS92x4R Dual, Low-Latency, Simultaneous-Sampling SAR ADC
1 Features
- High resolution, high throughput:
- ADS9224R: 16 bits, 3 MSPS, low latency: 333 ns
- ADS9234R: 14 bits, 3.5 MSPS, low latency: 285 ns
- Two unipolar, fully differential simultaneously sampled channels
- Excellent DC and AC performance:
- ADS9224R:
- 16-bit NMC DNL, ±2-LSB max INL
- 94-dB SNR, –109-dB THD
- 88-dB SINAD at 1 MHz
- ADS9234R:
- 14-bit NMC DNL, ±1-LSB max INL
- 85.6-dB SNR, –106-dB THD
- 84-dB SINAD at 1 MHz
- Feature integration:
- Internal reference and reference buffers
- Internal REFby2 buffer for setting common-mode
- Data averaging
- Enhanced-SPI interface for MCUs and FPGAs:
- Wide read cycle to read data with MCUs
- Clock re-timer for data transfers with digital isolators
- DDR modes for FPGAs
- Parallel byte mode for easy interface
- Extended temperature range: –40°C to +125°C
2 Applications
- Optical encoders: incremental and absolute
- SONAR receivers
- Optical networking: EDFA gain-control loop
- Power-quality measurement
- Digital power supply
- I/Q demodulators
- Medical imaging: CT scanners, MRI scanners
- Impedance analyzers