SBAS876C August 2018 – June 2019 ADS9224R , ADS9234R
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC ACCURACY | ||||||
Resolution, no missing codes | 16 | Bits | ||||
DNL | Differential nonlinearity | –0.5 | ±0.2 | 0.5 | LSB | |
INL | Integral nonlinearity | –2 | ±1 | 2 | LSB | |
EO | Offset error | –9 | ±1 | 9 | LSB | |
GE | Cummulative gain error for ADC_x and REFBUF_x | –0.02 | ±0.01 | 0.02 | %FSR | |
ΔGE/ΔT | Gain drift | 5 | ppm/°C | |||
Transition noise | Mid-code, PFS-1000, NFS+1000 | 0.4 | LSB | |||
AC ACCURACY | ||||||
SNR(1) | Signal-to-noise ratio | fIN = 2 kHz | 91.3 | 94.5 | dB | |
fIN = 100 kHz, FSR = -3 dBFS | 93 | |||||
fIN = 1 MHz, FSR = -3 dBFS, fSAMPLE = 2.9 MSPS | 89.5 | |||||
SINAD(1)(2) | Signal-to-noise plus distortion | fIN = 2 kHz | 94.3 | dB | ||
fIN = 100 kHz, FSR = -3 dBFS | 92.7 | |||||
fIN = 1 MHz, FSR = -3 dBFS | 87.9 | |||||
THD(1)(2) | Total harmonic distortion | fIN = 2 kHz | –109 | dB | ||
fIN = 100 kHz, FSR = -3 dBFS | –106 | |||||
fIN = 1 MHz, FSR = -3 dBFS | -93 | |||||
SFDR(1) | Spurious-free dynamic range | fIN = 2 kHz | 112 | dB | ||
fIN = 100 kHz, FSR = -3 dBFS | 112 | |||||
fIN = 1 MHz, FSR = -3 dBFS | 100 | |||||
CMRR(1) | Common-mode rejection ratio | fIN = dc to 1-MHz, VIN = 100-mVPP | 80 | dB | ||
ISOXT(1) | Channel-to-channel isolation | fIN_ADCA = 15 kHz at 10% FSR, fIN_ADCB = 25 kHz at 100% FSR | –120 | dB |