SBAS876C August 2018 – June 2019 ADS9224R , ADS9234R
PRODUCTION DATA.
The output data word, as shown in Table 2, consists of a conversion result of N bits, where N is the width of the output data word. The output data word is provided on data lines (SDO-xx) for each ADC.
DEVICE | RESOLUTION OF DEVICE (R) | WIDTH OF OUTPUT DATA WORD (N) | CONTENT OF OUTPUT DATA WORD(1)(2) | MSB OF CONVERSION RESULT WITH LEFT ALIGNMENT | MSB OF CONVERSION RESULT WITH RIGHT ALIGNMENT |
---|---|---|---|---|---|
ADS9224R | 16 | 16 | 16-bit conversion in 2's compliment format | DN-1 (= D15) | DN-1 (= D15) |
ADS9234R | 14 | 16 | 14-bit conversion in 2's compliment format | DN-1 (= D13) | DN-3 (= D13) |
For ADS9234R devices with 14-bit resolution, the output data word can be left-aligned or right-aligned by configuring the DATA_RIGHT_ALIGNED bit. With left alignment, the device appends zeros in the end of the output data word. With right alignment, the device appends MSBs in the beginning of the output data word. Figure 46 shows the data alignment in the data output word.