SBAS876C August 2018 – June 2019 ADS9224R , ADS9234R
PRODUCTION DATA.
The device includes a REFby2 buffer for setting the common-mode voltage required by the converter modules. The REFby2 output can be used to drive the VOCM common-mode input pin of the fully differential amplifiers (similar to the THS4551). The REFby2 output can be increased by 100 mV (for specifications of the REFby2 output, see the Specifications section) for providing headroom from GND for the fully differential amplifier. To increase the REFby2 output, set the EN_REFby2_OFFSET bit to 1 in the REFby2_OFFSET register. Figure 40 depicts a block diagram for the REFby2 buffer.